ORDER

Lead time K-series (9Hz)
The K2 has a standard lead time of 55 working days. The K1 has a standard lead time of 20 working days. This can only be met if the following req...
Tue, Nov 2, 2021 at 4:57 AM
Lead time K-series (60Hz)
Any Kxx has a standard lead time of approximately 20 working days. As all Kxx are currently delayed, please contact [email protected] for more infor...
Mon, Sep 13, 2021 at 7:27 AM
Lead time Exx-series
Any Exx has a standard lead time of approximately 8 working days (adding additional lenses to this camera range will extend the lead time by another 4 days ...
Mon, Aug 16, 2021 at 7:31 AM
Lead time Ex-Series
Ex-Series has a standard lead time of 55 working days Ex-series are currently delayed, please contact [email protected] for more information. ...
Tue, Nov 2, 2021 at 4:58 AM
Lead time C5
C5 has a standard lead time of 25 working days if there is no stock available. C5 Is currently delayed, please contact [email protected] for more in...
Mon, Dec 6, 2021 at 6:47 AM
Lead time C3-X
C3-x has a standard lead time of approximately 25 working days if there is no stock available. C3-x Is currently delayed, please contact ordersupport@fl...
Mon, Dec 6, 2021 at 6:48 AM
Lead time Ax8
Ax8 has a standard lead time of 8 working days   This can only be met if the following requirement is met:   (if your payment term is CIA) the build...
Tue, Feb 16, 2021 at 9:20 AM
Lead Time IR-window's
The IR windows have a standard lead time of 80 working days.   This can only be met if the following requirement is met: There are no payment bloc...
Thu, Dec 9, 2021 at 2:45 AM
Lead time FLIR one
The FLIR One has a standard lead time of 8 working days.   This can only be met if the following requirements are met:   You have a v...
Mon, Aug 16, 2021 at 7:34 AM
Lead time FB-series (30Hz)
FB series has a standard lead time of approximately 20 working days   This can only be met if the following requirements are met:   You have submitted ...
Mon, Jun 21, 2021 at 3:24 AM